HC47AB10AJ TYPE 5247 ALTERNATING RELAY, 24 VOLTS, OPEN TYPE
Image of HC47AB10AJ HC47AB10AJ TYPE 5247 ALTERNATING RELAY, 24 VOLTS, OPEN TYPE

HC47AB10AJ TYPE 5247 ALTERNATING RELAY, 24 VOLTS, OPEN TYPE

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC47AB10AJ

TYPE 5247 ALTERNATING RELAY, 24 VOLTS, OPEN TYPE

  • No Load Transfer
  • Industrial Design
  • Front Wired
  • NEMA Rating A600
  • SPDT 10 Amp Contacts
  • UL Listed
  • CSA Certified

General

Catalog Number

HC47AB10AJ

Enclosure Type

Open

Item Type

Alternating Relay

Series

TYPE 5247 Series

UPC

782899000711

Dimensions

Depth

2.625 in

Height

4.375 in

Width

2.56 in

Electrical Ratings

Operating Voltage

24