Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC48713102
Catalog Number
HC48713102
Item Type
Overload Relay
Series
TYPE 5370 Series
Dimensions
8.50 in x 3.00 in x 3.75 in
Height
3.75 in
Length
8.5 in
Width
3 in