Image not found

HC48729101 LOAD BALANCE RELAY TYPE 5372

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC48729101

TYPE 5372 ELECTRONIC CURRENT BALANCE RELAY

CURRENT BALANCE RELAY

General

Catalog Number

HC48729101

Series

5372

Dimensions

Dimensions

8.50 in x 3.00 in x 3.75 in

Height

3.75 in

Length

8.5 in

Width

3 in