Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC58897017
Catalog Number
HC58897017
Item Type
Voltage Relay
Series
TYPE 5320 Series
Depth
4.43 in
Height
10.25 in
Width
4 in
Maximum Current Rating Amps Continuous
24