Image of HC69ES12T HC69ES12T PRESSUSE SWITCH 30/50 PSI WITH 90 DEG-BARB

HC69ES12T PRESSUSE SWITCH 30/50 PSI WITH 90 DEG-BARB

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69ES12T

PRESSUSE SWITCH 30/50 PSI WITH 90 DEG-BARB

  • Contact block replaceable without loss of system pressure
  • 100% copper terminals with silver cad-oxide contact points
  • Extra wide diaphragm orifice reduces clogging
  • Roomy wiring space
  • Visible contacts
  • Enclosed, state of the art switch mechanism
  • Rugged, non-metallic cover
  • Two large ground screws
  • UL listed & CSA certified
  • Optional pulsation orifice

General

Application

Water

Catalog Number

HC69ES12T

Differential range

15-25 psi

Dimensions

Dimensions

3.75 in x 2.69 in x 2.44 in

Height

2.44 in

Length

3.75 in

Width

2.69 in

Electrical Ratings

Differential range

15-25 psi