
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC69ES1Z2040
Application
Water
Catalog Number
HC69ES1Z2040
Differential range
15-25 psi
Horsepower - Maximum
3
Series
69ES
Dimensions
3.75 in x 2.69 in x 2.44 in
Height
2.44 in
Length
3.75 in
Width
2.69 in
Differential range
15-25 psi
Cut-in pressure
10 psi
Cut-out pressure
80 psi
Horsepower - Maximum
3