Image of HC14193100523 HC14193100523 TYPE 700 1250 AMP DC CONTACTOR.

HC14193100523 TYPE 700 1250 AMP DC CONTACTOR.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193100523

TYPE 700, 1250A DC CONTACTOR WITHOUT OVER CURRENT HOLD-IN (OCHI)

  • UL recognized/CSA certified. Non-polarized arc chute design. Optional Over Current Hold-In. Bifurcated main contacts.
  • Silver-plated current carrying-parts.
  • High dielectric and mechanical strength.
  • Special ratings available consult Hubbell Industrial Controls.
  • Ideal for regenerative and non-regenerative systems requiring limited interrupting capacity, such as gas and oil well drilling equipment, transit and rail systems, adjustable speed drives, electric haul trucks, mining machinery, fuel cells, uninterruptible power supplies, and crane

General

Auxiliary Contacts

3 NO & 1 NC

Catalog Number

HC14193100523

DC Coil Voltage

28

Minimum arc chute clearance

3 in

Mounting Method

Mounts on 2 in. x 3 in. Angle Support with two ⅜ in. screws

Series

Type 700 Series

Type

Definite Purpose

Dimensions

Dimensions

12.12 in x 4.00 in x 10.75 in

Height

10.75 in

Length

12.12 in

Weight

10.9 lb

Width

4 in

Electrical Ratings

Amperage Rating

1250 A

Current / Amperage Rating

1250 A

DC Coil Voltage

28

Maximum break current

2000

Maximum Current Rating Amps Continuous

1250 Amps @ 40° C ambient

Maximum interrupting capacity

1000

Maximum make current

5000

Operating Voltage

1000 VDC

Through current capability

15000

Voltage Rating Description

1000 V

Configuration

Auxiliary Contacts

3 NO & 1 NC

Minimum arc chute clearance

3 in

Mounting Method

Mounts on 2 in. x 3 in. Angle Support with two ⅜ in. screws