Image of HC14193101572 HC14193101572 1250A DC CONTACTOR (OCHI).

HC14193101572 1250A DC CONTACTOR (OCHI).

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193101572

TYPE 700, 1250A DC CONTACTOR WITH OVER CURRENT HOLD-IN (OCHI)

  • UL recognized/CSA certified. Non-polarized arc chute design. Optional Over Current Hold-In. Bifurcated main contacts.
  • Silver-plated current carrying-parts.
  • High dielectric and mechanical strength.
  • Special ratings available consult Hubbell Industrial Controls.
  • Ideal for regenerative and non-regenerative systems requiring limited interrupting capacity, such as gas and oil well drilling equipment, transit and rail systems, adjustable speed drives, electric haul trucks, mining machinery, fuel cells, uninterruptible power supplies, and crane

General

Auxiliary Contacts

2 NO & 2 NC

Catalog Number

HC14193101572

DC Coil Voltage

96

Mounting Method

Mounts on 2 in. x 3 in. Angle Support with two ⅜ in. screws

Series

Type 700 Series

Type

Definite Purpose

Dimensions

Depth

12.12 in

Height

10.75 in

Weight

11 lb

Width

4 in

Electrical Ratings

Amperage Rating

1250 A

Current / Amperage Rating

1250 A

DC Coil Voltage

96

Maximum break current

2000

Maximum Current Rating Amps Continuous

1250 Amps @ 40° C ambient

Maximum interrupting capacity

1000

Maximum make current

5000

Operating Voltage

1000

Resistance

177

Voltage Rating Description

1000 V

Operational

Operating Temperature Range Celcius

20

Configuration

Auxiliary Contacts

2 NO & 2 NC

Mounting Method

Mounts on 2 in. x 3 in. Angle Support with two ⅜ in. screws