HC48728101 TYPE 5372 LOAD BALANCE RELAY UNIT
Image not found

HC48728101 TYPE 5372 LOAD BALANCE RELAY UNIT

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC48728101

TYPE 5372 ELECTRONIC CURRENT BALANCE RELAY

  • Used in applications in the comparison of load signals
  • Can be used Ground Detection Relay
  • Can be used as a load balance relay on two travel drive motors

General

Catalog Number

HC48728101

Series

5372

Dimensions

Depth

3.75 in

Height

8.5 in

Width

3 in