HC48732101 ISOLATION PWR SUPPLY 250VDC
Image of HC48732101 HC48732101 ISOLATION PWR SUPPLY 250VDC

HC48732101 ISOLATION PWR SUPPLY 250VDC

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC48732101

TYPE 5370 ISOLATION POWER SUPPLY, 250 VOLTS, DC

Power Supply for 5370

General

Catalog Number

HC48732101

Item Type

Isolation Relay

Series

TYPE 5370 Series

Dimensions

Depth

3.75 in

Height

8.5 in

Width

3 in