Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC48748101
Catalog Number
HC48748101
Item Type
Voltage Relay
Series
TYPE 5373 Series
Dimensions
8.50 in x 3.00 in x 3.75 in
Height
3.75 in
Length
8.5 in
Width
3 in