Image of 2015 PBC Pushbutton Stations 2015 PBC Assembled Pushbutton Stations
Image of 2015 PBC Pushbutton Stations 2015 PBC Assembled Pushbutton Stations
Image of 2015 PBC Pushbutton Stations 2015 PBC Assembled Pushbutton Stations
Image of 2015 PBC Pushbutton Stations 2015 PBC Assembled Pushbutton Stations
Image of 2015 PBC Pushbutton Stations 2015 PBC Assembled Pushbutton Stations

2015 PBC Assembled Pushbutton Stations

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: 2015 PBC Pushbutton Stations

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, INDOOR

  • 150VAC or 300VDC
  • NEMA 1 – General Purpose, Indoor Service
  • Steel enclosure body
  • Fiberglass rear access/insulating cover
  • Up to five speed points and eight common circuits for each direction
  • One to twelve button models, plus toggle switch
  • Easy one-hand operation

General

Application

  • Hoists
  • Winches

Catalog Number

2015 PBC Pushbutton Stations

Item Type

Complete Station

Series

2015-PBC Series

Certifications And Compliance

Nema Rating

1