20/50 Pressure Switch

20/50 Pressure Switch, Heavy Duty

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69HA22SZ2050

Heavy Duty Pressure Switch, 20-50 psi, Corrosion Resistant Steel Cover

The 20/50 pressure switch is built for precision and durability, enhancing the efficiency and safety of air systems. This heavy-duty pressure switch is designed to manage a wide pressure range, making it versatile enough for various industrial, commercial, and high-demand applications. It features precise pressure management to maintain stable pressure levels for consistent performance. Its corrosion-resistant cover protects the switch from harsh conditions, ensuring durability and prolonging its lifespan.

  • Straight Through Wiring: Ensuring a straightforward setup process
  • Visible Contacts - 2 Pole Double Break: Allowing clear visibility and access to the switch contacts
  • No-Drift Pressure Settings: Guarantees consistent performance by maintaining stable pressure settings
  • Easy to Adjust: Designed for user-friendly operation, allowing quick and simple adjustments
  • Unloader Valve Available: Offers an additional safety feature to prevent pressure build-up, enhancing system reliability and longevity
  • UL Listed and CSA Certified: Meets high standards of quality and safety, ensuring compliance with industry regulations

Perfect for demanding environments, this pressure switch ensures your air systems operate at peak efficiency. Capable of handling up to 3 horsepower, it is ideal for managing the demanding requirements of larger, heavy-duty compressors where reliability is crucial. Upgrade your air systems operate with the 20/50 pressure switch, designed to handle the demands of any application.

General

Application

Air

Catalog Number

HC69HA22SZ2050

Differential range

20-35 psi

Horsepower - Maximum

3

Series

69H Series

Thread Size

1/4" Female NPT

Dimensions

Dimensions

3.69 in x 2.94 in x 4.06 in

Height

4.06 in

Length

3.69 in

Thread Size

1/4" Female NPT

Width

2.94 in

Electrical Ratings

Differential range

20-35 psi

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

1

Force Related

Cut-in pressure

10 psi

Cut-out pressure

125 psi

Operational

Horsepower - Maximum

3