Image of HCA13222236 Cableform DC Contactor, SPDT, 36V, LH M-Sw, With Suppression

Cableform DC Contactor, SPDT, 36V, LH M-Sw, With Suppression

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HCA13222236

CABLEFORM DC CONTACTOR, SPDT, 36V, LH M-SW, WITH SUPPRESSION

General

Auxiliary Switches

5 A, Left hand

Catalog Number

HCA13222236

DC Coil Voltage

36

Series

Cableform A1300 Series

Type

Definite Purpose

Electrical Ratings

Voltage Rating Description

36 V