Image of HCCFM63 Cableform Pushbutton Pendant Control, Industrial Grade, One Speed, 6 Buttons, N.O.

Cableform Pushbutton Pendant Control, Industrial Grade, One Speed, 6 Buttons, N.O.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HCCFM63

Cableform Pushbutton Pendant Control, Industrial Grade, One Speed, 6 Buttons, N.O.

  • Compact, lightweight, high-strength case
  • Easy-to-hold one-hand operation
  • Correct thumb movement between button

Product details

General

Application

  • Hoists
  • Winches
  • Dock Levelers
  • Scissor-Lift Tables
  • Overhead Doors

Catalog Number

HCCFM63

Item Type

Complete Station

Material

Polymer

Series

CFM

Dimensions

Depth

1 1/2 in

Height

9 3/4 in

Width

2 1/2 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

12

Resources and downloads

Specifications

Installation Manuals