
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC00707451
Catalog Number
HC00707451
Enclosure Type
Cast Iron End Plates & Frame with Steel Wrap Cover
Series
TYPE 2200 PR Series
Type
Directional And Non-Directional, AC
Dimensions
7.78 in x 8.75 in x 5.25 in
Height
5.25 in
Length
7.78 in
Width
8.75 in
Current / Amperage Rating
15 A
Current Rating
15 A
Enclosure NEMA Rating
1 GASKETED