Image of HC00710380 HC00710380 SPD SWITCH 2210-132CC7S

HC00710380 SPD SWITCH 2210-132CC7S

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC00710380

TYPE 2210 SPEED RESPONSIVE SWITCH, C SERIES, CENTRIFUGAL ACTION, FLYWEIGHT OPERATED, NON-DIRECTIONAL AC OR DC CONTACTS, NEMA 7 EXPLOSION-PROOF CLASS 1, GROUPS C OR D

  • Rugged Construction
  • Snap-Action Contacts or Pneumatic Air Valve
  • Oversize Low Friction Bearings
  • Surface or Flange Mounting

General

Catalog Number

HC00710380

Enclosure Type

Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum

Series

2210, C

Type

Non-Directional, AC/DC

Dimensions

Dimensions

10.00 in x 6.13 in x 6.13 in

Height

6.13 in

Length

10 in

Width

6.13 in

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Certifications And Compliance

Enclosure NEMA Rating

7 EXPLOSION-PROOF, CLASS 1, GRP C, D