Image of HC00710382 HC00710382 SPD SWITCH 2210-132CC9

HC00710382 SPD SWITCH 2210-132CC9

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC00710382

TYPE 2210 SPEED RESPONSIVE SWITCH, C SERIES, CENTRIFUGAL ACTION, FLYWEIGHT OPERATED, NON-DIRECTIONAL AC OR DC CONTACTS, NEMA 9 EXPLOSION-PROOF CLASS 2, GROUPS E, F, OR G

  • Rugged Construction
  • Snap-Action Contacts or Pneumatic Air Valve
  • Oversize Low Friction Bearings
  • Surface or Flange Mounting

General

Catalog Number

HC00710382

Enclosure Type

Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum

Series

2210 Speed Switch Series

Type

Non-Directional, AC/DC

Dimensions

Dimensions

7.69 in x 6.13 in x 6.13 in

Height

6.13 in

Length

7.69 in

Width

6.13 in

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Certifications And Compliance

Enclosure NEMA Rating

9 EXPLOSION-PROOF, CLASS 2, GRP E, F, G, DIV 1, 2