Image of HC00710419 HC00710419 SPD SWITCH 2210-132CC13S

HC00710419 SPD SWITCH 2210-132CC13S

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC00710419

TYPE 2210 SPEED RESPONSIVE SWITCH, C SERIES, CENTRIFUGAL ACTION, FLYWEIGHT OPERATED, NON-DIRECTIONAL AC OR DC CONTACTS, NEMA 13 OILTIGHT, SINGLE SPEED RATIO INCREASED (2.94 TO 1)

  • Rugged Construction
  • Snap-Action Contacts or Pneumatic Air Valve
  • Oversize Low Friction Bearings
  • Surface or Flange Mounting

General

Catalog Number

HC00710419

Enclosure Type

Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum

Series

2210, C

Type

Non-Directional, AC/DC

Dimensions

Dimensions

8.63 in x 4.44 in x 4.44 in

Height

4.44 in

Length

8.63 in

Width

4.44 in

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Certifications And Compliance

Enclosure NEMA Rating

13 STANDARD