Image of HC00710634 HC00710634 SPD SWITCH 2210-133CC10

HC00710634 SPD SWITCH 2210-133CC10

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC00710634

TYPE 2210 SPEED RESPONSIVE SWITCH, C SERIES, CENTRIFUGAL ACTION, FLYWEIGHT OPERATED, NON-DIRECTIONAL AC OR DC CONTACTS, NEMA 10 MSHA APPROVED

  • Rugged Construction
  • Snap-Action Contacts or Pneumatic Air Valve
  • Oversize Low Friction Bearings
  • Surface or Flange Mounting

General

Catalog Number

HC00710634

Enclosure Type

Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum

Series

2210 Speed Switch Series

Type

Non-Directional, AC/DC

Dimensions

Dimensions

7.75 in x 6.13 in x 6.13 in

Height

6.13 in

Length

7.75 in

Width

6.13 in

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Certifications And Compliance

Enclosure NEMA Rating

10 MSHA