

Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC00710660
Catalog Number
HC00710660
Enclosure Type
Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum
Product Family
Speed Responsive Sw. Type 2210 C
Series
2210 Speed Switch Series
Type
Non-Directional, AC/DC
Dimensions
10.94 in x 4.44 in x 4.44 in
Height
4.44 in
Length
10.94 in
Width
4.44 in
Current / Amperage Rating
10 A
Current Rating
10 A
Enclosure NEMA Rating
13 STANDARD