Image of HC00711087 HC00711087 SPD SWITCH 2210-142CC4MSS
Image of HC00711087 HC00711087 SPD SWITCH 2210-142CC4MSS

HC00711087 SPD SWITCH 2210-142CC4MSS

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC00711087

TYPE 2210 SPEED RESPONSIVE SWITCH, C SERIES, CENTRIFUGAL ACTION, FLYWEIGHT OPERATED, NON-DIRECTIONAL AC OR DC CONTACTS, NEMA 4 WATERTIGHT, 1 MANUAL RESET, DOUBLE SPEED RATIO INCREASER (8.64 TO 1)

  • Rugged Construction
  • Snap-Action Contacts or Pneumatic Air Valve
  • Oversize Low Friction Bearings
  • Surface or Flange Mounting

General

Catalog Number

HC00711087

Enclosure Type

Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum

Product Family

Speed Responsive Sw. Type 2210 C

Series

2210 Speed Switch Series

Type

Non-Directional, AC/DC

Dimensions

Dimensions

10.50 in x 4.44 in x 4.44 in

Height

4.44 in

Length

10.5 in

Width

4.44 in

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Certifications And Compliance

Enclosure NEMA Rating

4 WATERTIGHT