
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC00711136
Catalog Number
HC00711136
Enclosure Type
Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum
Series
2210 Speed Switch Series
Type
Non-Directional, AC/DC
Dimensions
9.13 in x 4.44 in x 4.44 in
Height
4.44 in
Length
9.13 in
Width
4.44 in
Current / Amperage Rating
10 A
Current Rating
10 A
Enclosure NEMA Rating
13 STANDARD