Image of HC00743311 HC00743311 SPD SWITCH 2243-311 WITH 5/8" SHAFT

HC00743311 SPD SWITCH 2243-311 WITH 5/8" SHAFT

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC00743311

TYPE 2243 SPEED RESPONSIVE SWITCH, D SERIES, ELECTRONIC, OVERSPEED DETECTION, 2) NON-DIRECTIONAL AC CONTACTS, NEMA 4 WATERTIGHT

  • Precise Speed Sensing
  • NEMA & CEMA Type 4 Enclosure
  • Digital Controlled Output Relay
  • LED Light Chopping Disc and Cell Assembly
  • Oversize Bearing, Rugged Enclosure, Double Shaft Seals with Lubrication Fitting
  • Adjustable Differential

General

Catalog Number

HC00743311

Enclosure Type

Cast Aluminum

Series

2243, D

Type

Non-Directional AC Contacts

Dimensions

Dimensions

9.19 in x 4.31 in x 4.75 in

Height

4.75 in

Length

9.19 in

Width

4.31 in

Electrical Ratings

Current / Amperage Rating

5 A

Current Rating

5 A

Certifications And Compliance

Enclosure NEMA Rating

4 WATERTIGHT

Nema Rating

NEMA 4