
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC00743312
Catalog Number
HC00743312
Enclosure Type
Cast Aluminum
Series
2243, D
Type
Non-Directional AC Contacts
Dimensions
9.19 in x 4.31 in x 4.75 in
Height
4.75 in
Length
9.19 in
Width
4.31 in
Current / Amperage Rating
5 A
Current Rating
5 A
Enclosure NEMA Rating
4 WATERTIGHT
Nema Rating
NEMA 4