
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC14193101563
Auxiliary Contacts
3 NO & 1 NC
Catalog Number
HC14193101563
DC Coil Voltage
74
Mounting Method
Mounts on 2 in. x 3 in. Angle Support with two ⅜ in. screws
Series
Type 700 Series
Type
Definite Purpose
Depth
12.12 in
Height
10.75 in
Weight
11 lb
Width
4 in
Amperage Rating
1250 A
Current / Amperage Rating
1250 A
DC Coil Voltage
74
Maximum break current
2000
Maximum Current Rating Amps Continuous
1250 Amps @ 40° C ambient
Maximum interrupting capacity
1000
Maximum make current
5000
Operating Voltage
1000
Resistance
125
Voltage Rating Description
1000 V
Operating Temperature Range Celcius
20
Auxiliary Contacts
3 NO & 1 NC
Mounting Method
Mounts on 2 in. x 3 in. Angle Support with two ⅜ in. screws