Image of HC14193221527 HC14193221527, Type 716, 1600 Amp DC Contactor

HC14193221527, Type 716, 1600 Amp DC Contactor

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193221527

TYPE 716, 1600A DC CONTACTOR

  • Non-polarized arc chute (series blowout coil) design as standard.
  • Optional polarized arc chute (permanent magnet type) design available Consult factory.
  • Silver alloy main contacts.
  • Arc chute safety interlock.
  • Trifurcated main contacts. Silver-plated current-carrying parts.
  • High dielectric and mechanical strength.
  • For regenerative and nonregenerative systems requiring limited interrupting capacity, the Type 716 is ideal.
  • Applications include gas and oil well drilling equipment, transit and rail systems, adjustable speed drives, electric haul trucks, mining machinery, fuel cells, uninterruptible power supplies, and crane controls.
  • A single pole, single throw normally open power contactor, it is rated at 1600 Ampere continuous duty at 1500 VDC in still air.

General

Auxiliary Contacts

None

Catalog Number

HC14193221527

DC Coil Voltage

28

Mounting Method

Mounts on 3 in. wide support with three 3/8 in. screws

Series

TYPE 716 Series

Type

Definite Purpose

Dimensions

Dimensions

15.90 in x 7.00 in x 12.90 in

Height

12.9 in

Length

15.9 in

Weight

27 lb

Width

7 in

Electrical Ratings

Amperage Rating

1600 A

Current / Amperage Rating

1600 A

DC Coil Voltage

28

Maximum break current

2400

Maximum Current Rating Amps Continuous

1600 Amps @ 40°C ambient

Maximum interrupting capacity

2400

Maximum make current

10,000

Operating Voltage

1500

Through current capability

30,000

Voltage Rating Description

1500 V

Configuration

Auxiliary Contacts

None

Mounting Method

Mounts on 3 in. wide support with three 3/8 in. screws