Image of HC14193771586 HC14193771586 TYP 720 100 AMP CONTACTOR.

HC14193771586 TYP 720 100 AMP CONTACTOR.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193771586

TYPE 720, 100A DC CONTACTOR

  • UL recognized/CSA certified
  • NEMA Size 4 ½
  • Polarized arc chutes - standard or high capacity
  • Main Contact Options: SPNO, SPDT, and Series Field Reversal
  • 5 Million mechanical operations
  • Front access for serviceability
  • Silver alloy main contact tips
  • AC or DC operation
  • High dielectric and mechanical strength

General

Arc chute polarity

Positive

Auxiliary Contacts

1 NO & 1 NC

Catalog Number

HC14193771586

DC Coil Voltage

125

Enclosure Type

NEMA 4.5

Series

Type 720 Series

Type

Definite Purpose

Dimensions

Depth

4 in

Height

5.88 in

Weight

1.68 lb

Width

3 in

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

DC Coil Voltage

125

Operating Voltage

600

Resistance

226

Voltage Rating Description

600 V

Operational

Operating Temperature Range Celcius

20

Configuration

Auxiliary Contacts

1 NO & 1 NC