Image of HC14429464572 HC14429464572 TYPE 264 400A DC CONTACTOR.

HC14429464572 TYPE 264 400A DC CONTACTOR.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14429464572

TYPE 264, 400A DC CONTACTOR

  • UL recognized/CSA certified. Permanent magnet (polarized) arc chutes.
  • Main Contact Options: SPNO, SPDT, and Series Field Reversal.
  • 2 Million mechanical operations. Front access for serviceability. Silver alloy main contact tips. AC or DC operation

General

Arc chute polarity

Positive

Auxiliary Contacts

2 NO & 2 NC

Catalog Number

HC14429464572

DC Coil Voltage

24

Mounting Method

Insulated mounting sheet (1/32” thick) provided with

Series

Type 264 Series

Type

Definite Purpose

Dimensions

Depth

5.687 in

Height

9.03 in

Weight

5.7 lb

Width

4.19 in

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

DC Coil Voltage

24

Operating Voltage

600

Resistance

13.6

Voltage Rating Description

600 V

Operational

Operating Temperature Range Celcius

20

Configuration

Auxiliary Contacts

2 NO & 2 NC

Mounting Method

Insulated mounting sheet (1/32” thick) provided with