Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC28311003
Catalog Number
HC28311003
Item Type
Material
Rubber
Series
2020-PBP
Dimensions
18.00 in x 3.25 in x 4.40 in
Height
4.4 in
Length
18 in
Weight
2.49 lb
Width
3.25 in
Nema Rating
3R