Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC28311004
Catalog Number
HC28311004
Material
Rubber
Series
2020-PBP
Dimensions
22.31 in x 3.25 in x 4.40 in
Height
4.4 in
Length
22.31 in
Weight
3.17 lb
Width
3.25 in
Nema Rating
3R