HC28316001 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS
Image of HC28316001 HC28316001 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS

HC28316001 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC28316001

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBP, MS2, TB2, 2 BUTTON INSERT, TWO SPEED, THREE SPEED, PILOT DUTY, 250V AC MAX

Two and Three Speed insert

General

Catalog Number

HC28316001

Item Type

Series

2020-PBP

Dimensions

Dimensions

3.5 in x 2.00 in x 2.75 in

Height

2.75 in

Length

3.5 in

Width

2 in