Image of HC28318002 HC28318002 SWITCHES, CONTROLS, PBP, IND GRADE, PENDANT CONTROLS, PILOT DUTY, 250V AC MAX

HC28318002 SWITCHES, CONTROLS, PBP, IND GRADE, PENDANT CONTROLS, PILOT DUTY, 250V AC MAX

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC28318002

SWITCHES, CONTROLS, PBP, INDUSTRIAL GRADE, PENDANT CONTROLS, PBP, PG2, TB2, 2 BUTTON INSERT, ONE SPEED, MOMENTARY N.O. & N.C., PILOT DUTY, 250V AC MAX

Momentary NO & NC

General

Catalog Number

HC28318002

Series

2020-PBP

Dimensions

Dimensions

2.50 in x 2.00 in x 3.00 in

Height

3 in

Length

2.5 in

Width

2 in