

Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC28436102
Catalog Number
HC28436102
Item Type
Toggle Switch
Product Family
Pendant Pushbutton, Weatherproof Type 2016
Series
2015-PBC, 2016-WPBC Series
Dimensions
2.81 in x 1.625 in x 1.625 in
Height
1.625 in
Length
2.81 in
Width
1.625 in