HC28578005 SWITCHES, CONTROLS, PBC, IND GRADE, PENDANT CONTROLS, PBC,C5, NEMA 1, ENCLOSURE
Image of HC28578005 HC28578005 SWITCHES, CONTROLS, PBC, IND GRADE, PENDANT CONTROLS, PBC,C5, NEMA 1, ENCLOSURE

HC28578005 SWITCHES, CONTROLS, PBC, IND GRADE, PENDANT CONTROLS, PBC,C5, NEMA 1, ENCLOSURE

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC28578005

SWITCHES, CONTROLS, PBC,INDUSTRIAL GRADE, PENDANT CONTROLS, PBC,C5, NEMA 1, ENCLOSURE, INDOOR, 10 HOLES

  • Unique, plunger operated, cam plates
  • Contact blocks are easily inspected and replaced
  • Up to 5–speed points
  • Up to 8 common circuits plus feed for each direction provide unlimited operating sequences
  • Large, mechanically interlocked buttons

General

Catalog Number

HC28578005

Material

Steel/Fiberglass

Series

2015-PBC

Dimensions

Depth

3.88 in

Height

30.06 in

Weight

6.35 lb

Width

3.21 in

Certifications And Compliance

Nema Rating

1