HC28581001 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, WPBC, WC1, NEMA 3R/13, ENCLOSURE
Image of HC28581001 HC28581001 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, WPBC, WC1, NEMA 3R/13, ENCLOSURE

HC28581001 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, WPBC, WC1, NEMA 3R/13, ENCLOSURE

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC28581001

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, WPBC, WC1, NEMA 3R/13, ENCLOSURE, OUTDOOR, 2 HOLES

2 Button Enclosure

General

Catalog Number

HC28581001

Material

Aluminum, Extruded

Series

2016-PBC

Dimensions

Dimensions

7.88 in x 4.00 in x 4.00 in

Height

4 in

Length

7.88 in

Weight

2.26 lb

Width

4 in

Certifications And Compliance

Nema Rating

3R/4/13