HC28600003 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, HD, H2, NEMA 1, ENCLOSURE, 4 HOLES
Image of HC28600003 HC28600003 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, HD, H2, NEMA 1, ENCLOSURE, 4 HOLES
Image of HC28600003 HC28600003 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, HD, H2, NEMA 1, ENCLOSURE, 4 HOLES
Discontinued

HC28600003 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, HD, H2, NEMA 1, ENCLOSURE, 4 HOLES

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC28600003

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, HD, H2, NEMA 1, ENCLOSURE, 4 HOLES

4 Button Enclosure

General

Catalog Number

HC28600003

Item Type

Enclosure

Material

Steel

Product Family

Pendant Pushbutton Type HD

Series

2001-HD Series

Dimensions

Dimensions

10.00 in x 3.625 in x 2.625 in

Height

2.625 in

Length

10 in

Width

3.625 in

Certifications And Compliance

Nema Rating

1