HC4216 Type 4216 Cam Operated Master Switch Configured to Order
Image of HC4216 HC4216 Type 4216 Cam Operated Master Switch Configured to Order

HC4216 Type 4216 Cam Operated Master Switch Configured to Order

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC4216

Type 4216 Cam Operated Master Switch Configured to Order

  • Positive cam operation
  • Step type or stepless
  • Up to six (6) speed points
  • Rugged mill duty construction
  • Silver alloy contacts with self-cleaning action
  • Maximum of sixteen (16) circuit combinations
  • Flexible handle arrangements

General

Catalog Number

HC4216

Type

Master Switch

Dimensions

Depth

8.07 in

Height

36.1 in

Width

5.25 in