HC42855001 Contactor Arc Shield Kit - NEMA 0 NO 3 pole, NEMA 1 NO/NC
Image of HC42855001 HC42855001 Contactor Arc Shield Kit - NEMA 0 NO 3 pole, NEMA 1 NO/NC

HC42855001 Contactor Arc Shield Kit - NEMA 0 NO 3 pole, NEMA 1 NO/NC

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC42855001

Contactor Arc Shield Kit - NEMA 0 NO 3 pole, NEMA 1 NO/NC

Replacement part for 5110 and 5210 contactors

General

Catalog Number

HC42855001

Series

5210 Series

Type

NEMA Rated

UPC

782899000018

Dimensions

Dimensions

2.75 in x 1.125 in x 2.25 in

Height

2.25 in

Length

2.75 in

Width

1.125 in