
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC48422001
Application
Catalog Number
HC48422001
Item Type
Arc Suppressor
Series
Type
Arc Supressor
Dimensions
3.08 in x 3 in x 1.36 in
Height
1.36 in
Length
3.08 in
Width
3 in
Maximum Current Rating Amps Continuous
1
Operating Voltage
24 - 275 VDC