HC48424003 Static In-Line Timer 5350 with Timing Range of .08 - .75 Seconds
Image of HC48424003 HC48424003 Static In-Line Timer 5350 with Timing Range of .08 - .75 Seconds

HC48424003 Static In-Line Timer 5350 with Timing Range of .08 - .75 Seconds

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC48424003

Static In-Line Timer 5350 with Timing Range of .08 - .75 Seconds, for use in AC or DC Contacor and Relay Control

  • Solid State Design
  • Totally Encapsulated Assembly
  • AC or DC Operation
  • Adjustable Timing Range

General

Catalog Number

HC48424003

Item Type

Static In-Line Timer

Series

5350

Timing Range

.08 - .75

Type

Static Timer

Dimensions

Dimensions

3 in x 3.08 in x 1.36 in

Height

1.36 in

Length

3 in

Weight

0.2 lb

Width

3.08 in

Operational

Timing Range

.08 - .75