HC48713105 Electronic Overload Relay Assembly
Image of HC48713105 HC48713105 Electronic Overload Relay Assembly

HC48713105 Electronic Overload Relay Assembly

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC48713105

TYPE 5370 ELECTRONIC OVERLOAD RELAY, NEGATIVE SHUNT APPLICATION

  • Automatic Reset
  • Instantaneous and Inverse time one
  • Green “Overload- On” indicator
  • Yellow “Overload-Condition” indicator
  • Negative or Positive Shunt
  • Mill-Duty Design
  • Double Break Contacts

General

Catalog Number

HC48713105

Item Type

Overload Relay

Series

TYPE 5370 Series

Dimensions

Dimensions

8.50 in x 3.00 in x 3.75 in

Height

3.75 in

Length

8.5 in

Width

3 in