Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC48848102
Catalog Number
HC48848102
Item Type
Static In-Line Timer
Series
5350
Timing Range
2-20
Type
Static Timer
Dimensions
3 in x 3.08 in x 1.36 in
Height
1.36 in
Length
3 in
Weight
0.2 lb
Width
3.08 in