Image of HC48953101 HC48953101 NON-CONTACT SPEED SWITCH

HC48953101 NON-CONTACT SPEED SWITCH

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC48953101

TYPE 2310 NON-CONTACT SPEED RESPONSIVE SWITCH, 6-150- RPM LOW SPEED, 3 WIRE, 12-24 VOLTS DC, LOAD SOURCING, N.O. CONTACT, PLASTIC HOUSING

  • Self-Contained solid state device
  • High density tubular package

General

Catalog Number

HC48953101

Enclosure Type

Glass Filled Polyester or Nickel Plated Brass

Series

TYPE 2310 Series

Type

Non-Contact, Electronic, Low Speed

Dimensions

Length

3.94 in

Width

1.18 in

Certifications And Compliance

Enclosure NEMA Rating

4X OUTDOOR