


Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC54601175
Catalog Number
HC54601175
Enclosure Type
Steel enclosure
Item Type
Buttons
Product Family
Pendand Pushbutton, indoor rated Type 2015 PBC
Series
Pendant Station Series
Depth
5.25 in
Height
7 in
Width
2.875 in
Nema Rating
1