HC54603012 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, THREE SPEED, 2 BUTTONS, N.C., N.O.
Image of HC54603012 HC54603012 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, THREE SPEED, 2 BUTTONS, N.C., N.O.
Image of HC54603012 HC54603012 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, THREE SPEED, 2 BUTTONS, N.C., N.O.
Image of HC54603012 HC54603012 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, THREE SPEED, 2 BUTTONS, N.C., N.O.

HC54603012 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, THREE SPEED, 2 BUTTONS, N.C., N.O.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC54603012

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, WPBC, THREE SPEED, 2 BUTTONS, N.C., N.O., LOW VOLTAGE CIRCUIT

3 speed point insert for PBC and WPBC

General

Catalog Number

HC54603012

Enclosure Type

Steel enclosure

Item Type

Buttons

Product Family

Pendand Pushbutton, indoor rated Type 2015 PBC

Series

Pendant Station Series

Dimensions

Depth

5.25 in

Height

7 in

Width

2.875 in

Certifications And Compliance

Nema Rating

1