Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC54604090
Catalog Number
HC54604090
Enclosure Type
Steel enclosure
Item Type
Buttons
Series
2015-PBC, 2016-WPBC Series
Depth
5.25 in
Height
7 in
Width
2.875 in
Nema Rating
1