HC54605125 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, FIVE SPEED, 2 BUTTONS
Image of HC54605125 HC54605125 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, FIVE SPEED, 2 BUTTONS
Image of HC54605125 HC54605125 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, FIVE SPEED, 2 BUTTONS
Image of HC54605125 HC54605125 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, FIVE SPEED, 2 BUTTONS

HC54605125 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, FIVE SPEED, 2 BUTTONS

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC54605125

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, WPBC, FIVE SPEED, 2 BUTTONS

5 speed point insert for PBC and WPBC

General

Catalog Number

HC54605125

Enclosure Type

Steel enclosure

Item Type

Buttons

Series

Pendant Station Series

Dimensions

Depth

5.25 in

Height

7 in

Width

2.875 in

Certifications And Compliance

Nema Rating

1