HC54605347 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, FIVE SPEED, 2 BUTTONS
Image of HC54605347 HC54605347 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, FIVE SPEED, 2 BUTTONS
Image of HC54605347 HC54605347 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, FIVE SPEED, 2 BUTTONS
Image of HC54605347 HC54605347 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, FIVE SPEED, 2 BUTTONS

HC54605347 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, FIVE SPEED, 2 BUTTONS

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC54605347

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, WPBC, FIVE SPEED, 2 BUTTONS

5 speed point insert for PBC and WPBC

General

Catalog Number

HC54605347

Enclosure Type

Steel enclosure

Item Type

Buttons

Product Family

Pendand Pushbutton, indoor rated Type 2015 PBC

Series

Pendant Station Series

Dimensions

Depth

5.25 in

Height

7 in

Width

2.875 in

Certifications And Compliance

Nema Rating

1