HC54690195 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, SELECTOR SWITCH, 3 POSITION, 30 MM
Image of HC54690195 HC54690195 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, SELECTOR SWITCH, 3 POSITION, 30 MM
Image of HC54690195 HC54690195 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, SELECTOR SWITCH, 3 POSITION, 30 MM
Image of HC54690195 HC54690195 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, SELECTOR SWITCH, 3 POSITION, 30 MM

HC54690195 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, SELECTOR SWITCH, 3 POSITION, 30 MM

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC54690195

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, WPBC, SELECTOR SWITCH, 3 POSITION, 30 MM

3 Postion Selector Switch

General

Catalog Number

HC54690195

Item Type

Selector Switch

Number of Positions

3

Product Family

Pendant Pushbutton station, Type 2020 PBP Not assembled

Series

Pendant Station Series

Dimensions

Dimensions

1.25 in x 1.50 in x 2.375 in

Height

2.375 in

Length

1.25 in

Width

1.5 in

Configuration

Number of Positions

3